(4)| Environmental Space: | Indoor |
| Weight: | 0.242 lbs |
| Overall Height: | 3.740 in (94.996 mm |
| Overall Width: | 0.984 in |
| Overall Length: | 8.818 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAE4Y | Yellow | 8.818 in |
| Notes: | The duct end cover is used for sealing the open end of a standard 220mm straight duct. It snaps simply into the duct slots and can be removed with a screwdriver should the system need extending. |
| Update and Revision: | Revision Number: 0.202 Revision Date: 03-28-2024 |