Fiber Raceway End Cap, 4x4, with 2 x 48mm Tube Outlet, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.132 lbs |
| Overall Height: | 3.740 in (94.996 mm |
| Overall Width: | 0.984 in |
| Overall Length: | 4.409 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAE3YH | Yellow | 4.409 in |
| Notes: | This duct end cover fits onto the end of 100mm duct, and provides two drop off feed points for optical fibre cords, to equipment below, using the two Ø 46mm dia holes provided. The two Ø 46mm dia holes house two Ø 44mm ID/ Ø 50mm OD flexible convoluted tube/s; or 2 x split convoluted tubes. The cover snaps simply into the duct slots and can be removed with a screwdriver, should the system need extending. |
| Update and Revision: | Revision Number: 0.202 Revision Date: 02-03-2025 |