(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
Fiber Raceway End Cap, 4x4, with 88mm Tube Outlet, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.158 lbs |
| Overall Height: | 1.653 in (41.986 mm |
| Overall Width: | 4.330 in |
| Overall Length: | 4.094 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAE3Y1 | Yellow | 4.094 in |
| Notes: | The duct end cover is provided with one large size diameter hole and connection, that allows fitting a large size convoluted, flexible tube. The tube is Ø75mm ID/Ø88mm OD. The convoluted tube allows optical fibre cords to be dropped in from the duct to the lower transmission equipment. The end cover snaps simply into the duct slots of a 90°, down elbow and can be removed with a screwdriver, should the system need extending. |
| Update and Revision: | Revision Number: 0.187 Revision Date: 02-03-2025 |