Product Hierarchy
Product Hierarchy

FRAE3Y - Fiber Raceway End Cap 4x4


Fiber Raceway End Cap, 4x4, Standard, Yellow

Product Overview

Environmental Space: Indoor

Construction

Weight: 0.132 lbs
Overall Height: 3.740 in (94.996 mm
Overall Width: 0.984 in
Overall Length: 4.409 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRAE3YYellow4.409 in

Product Notes

Notes: The duct end cover is used for sealing the open end of a standard 100mm straight duct. It snaps simply into the duct slots and can be removed with a screwdriver should the system need extending.

History

Update and Revision: Revision Number: 0.78 Revision Date: 02-03-2025
No accessories are available for this product