Product Hierarchy
Product Hierarchy

FRAE1YC - Fiber Raceway End Cap, 2x2, with 38mm Slot


Fiber Raceway End Cap, 2x2, with 38mm Slot, Yellow

Product Overview

Environmental Space: Indoor

Material

Weight: 0.055 lbs
Overall Height: 1.850 in (46.990 mm
Overall Width: 0.551 in
Overall Length: 2.362 in

Product Material

Materials
Material
Fire retardant plastic, Halogen free, UL94-VO rated

Related Part Numbers

Variants
Item #ColorLength
FRAE1YCYellow2.362 in

Product Notes

Notes: The duct end cover is provided with a 38mm dia cut out, that allows fitting of a convoluted, flexible tube 32mm ID/38mm OD. This convoluted tube allows optical fibre cords to be dropped off from the duct to lower transmission equipment. The end cover is also used for sealing the open end of a standard 50mm straight duct. It snaps simply into the duct slots and can be removed with a screwdriver should the system need Extending.

History

Update and Revision: Revision Number: 0.135 Revision Date: 03-28-2024
No accessories are available for this product