(4)| Environmental Space: | Indoor |
| Weight: | 0.066 lbs |
| Overall Height: | 1.850 in (46.990 mm |
| Overall Width: | 0.551 in |
| Overall Length: | 2.362 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAE1Y | Yellow | 2.362 in |
| Notes: | The duct end cover is provided with two 21 mm dia knockouts, that allow fitting of convoluted, flexible tube/s 20mm ID/25mm OD. These convoluted tubes allow optical fibre cords to be dropped off from the duct to lower transmission equipment. The end cover is also used for sealing the open end of a standard 50mm straight duct. It snaps simply into the duct slots and can be removed with a screwdriver should the system need extending. |
| Update and Revision: | Revision Number: 0.135 Revision Date: 03-28-2024 |