(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Fiber Raceway End Support Bracket 2x4, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.105 lbs |
| Overall Height: | 4.015 in (101.981 mm) |
| Overall Width: | 5.196 in |
| Overall Length: | 1.141 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAB3Y | Yellow | 1.141 in |
| Notes: | The duct end bracket is used to fasten the open end of a standard 100mm straight duct to the top of a rack. It is fitted with double sided tape that secures and holds the end bracket to the rack. The end bracket simply snaps into the end duct slots. It can be removed with a screwdriver if necessary. For a stronger holding connection to the rack, 4 x Ø 3.5mm dia holes are provided for securing screws or rivets. |
| Update and Revision: | Revision Number: 0.70 Revision Date: 03-28-2024 |