Fiber Raceway ADC Adapter Kit, Belden 4x12 (300mm x 100mm) to ADC 12"
| Environmental Space: | Indoor |
| Weight: | 0.238 lbs |
| Overall Height: | 1.377 in (34.976 mm |
| Overall Width: | 2.362 in |
| Overall Length: | 2.755 in |
| Material |
|---|
| Mild steel, Nickel Plated finish |
| Item # | Color | Length |
|---|---|---|
| FRAA5YSK | Yellow | 2.755 in |
| Notes: | The duct adapter kit is used to join existing 12 x 4" ADC plastic duct to 300 x 100mm Yellow Duct ducting, etc. The kit consists of 4 adapters c/w with: locking tabs and 6mm dia studs; clamping bracket; nuts and lock washers. An adaptor unit is positioned into the moulded lugs on the ADC duct, with the clamping bracket placed on the stud, to the outside of ADC duct. The adaptors locking tabs are positioned into slots made in the end and sides of the Yellow Duct, using slotting tool available separately. A nut and washer are installed to secure the four brackets and ducts together. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |