Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Fiber Raceway ADC Adapter Kit, Belden 4x8 (220mm x 100mm) to ADC 6", Right Hand, Yellow
| Environmental Space: | Indoor |
| Weight: | 0.881 lbs |
| Overall Height: | 4.133 in (104.978 mm |
| Overall Width: | 6.299 in |
| Overall Length: | 9.055 in |
| Material |
|---|
| Fire retardant plastic, Halogen free, UL94-VO rated |
| Item # | Color | Length |
|---|---|---|
| FRAA4YRK | Yellow | 9.055 in |
| Notes: | This right hand adaptor allows interconnection between 220mm YELLOWDUCT and 6" ADC ducting. As viewed from the 6" side, the 220mm end is offset to the right. It comes complete with adaptor brackets to firmly fix the 6" ADC ducting and uses either: the standard 220mm joiner or 220mm slotless joiner, to connect to YELLOWDUCT 220mm ducting. |
| Update and Revision: | Revision Number: 0.72 Revision Date: 03-28-2024 |