Networking & Data Cable
(707)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
FX PATCH CORD, OS2, MPO-12 (F) – MPO-12 (F), 2.4 M, OFNP, ROUND 3.0 MM, TYPE-B, YELLOW JACKET
| Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 9/125 µm |
| Fiber Count: | 12 |
| Fiber Color Code: | TIA-598-D |
| Description | Type | Housing Material | Housing Color | Boot Material | Boot Color |
|---|---|---|---|---|---|
| Connector A (Inside End) | MPO-12 Female | Plastic | Green | Rubber | Black |
| Connector B (Outside End) | MPO-12 Female | Plastic | Green | Rubber | Black |
| Description | Diameter |
|---|---|
| Connector A (Inside End) | 3.0 mm |
| Connector B (Outside End) | 3.0 mm |
| Cable Nominal OD | Jacket Color |
|---|---|
| 3.0 mm | Yellow |
| Overall Assembly Length | Packaging |
|---|---|
| 2.4 m (7.87 ft) | Individually packaged in a plastic bag |
| Range | Tolerance |
|---|---|
| 0 to 2 meters | +0.2 / -0 meter |
| 2.1 to 4.9 meters | +0.3 / -0 meter |
| 5 to 40 meters | +0.4 / -0 meter |
| over 40 meters | +1.0% / -0% |
| Armor Type and Material: | No Armor |
| Polarity Identification: | Type-B |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | MPO-12 Female | 0.25 dB | 65 dB |
| Connector B (Outside End) | MPO-12 Female | 0.25 dB | 65 dB |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | OFNP |
| UL Rating: | Plenum |
| TIA/EIA Compliance: | TIA/EIA 568.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Standard Compliance(s): | ACMA |
| Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
| Notes: | Test Wavelength: 1310nm & 1550nm |
| Update and Revision: | Revision Number: 0.2 Revision Date: 07-22-2026 |