Product Hierarchy
Product Hierarchy

FPSMFMF02M4 - FXPC OS2 MPO12_F MPO12_F 2.4M OFNP RD_2 B YL_JKT


FX PATCH CORD, OS2, MPO-12 (F) – MPO-12 (F), 2.4 M, OFNP, ROUND 2.0 MM, TYPE-B, YELLOW JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 9/125 µm
Fiber Count: 12
Fiber Color Code: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorBoot MaterialBoot Color
Connector A (Inside End)MPO-12 FemalePlasticGreenRubberBlack
Connector B (Outside End)MPO-12 FemalePlasticGreenRubberBlack
Fan-out (Legs)
DescriptionDiameter
Connector A (Inside End)2.0 mm
Connector B (Outside End)2.0 mm
Assembly Cable
Cable Nominal ODJacket Color
3.0 mmYellow
Measurement
Overall Assembly LengthPackaging
2.4 m (7.87 ft)Individually packaged in a plastic bag
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: Type-B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)MPO-12 Female0.25 dB65 dB
Connector B (Outside End)MPO-12 Female0.25 dB65 dB

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNP
UL Rating: Plenum
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks
Notes: Test Wavelength: 1310nm & 1550nm

History

Update and Revision: Revision Number: 0.2 Revision Date: 07-22-2026
Date: 2013-01-01
No accessories are available for this product