Product Hierarchy
Product Hierarchy

FPSLILI002M - FXPC OS2 LC_UHD LC_UHD 2M OFNR SX_2.0 A-A YL_JKT


FX PATCH CORD, OS2, LC SIMPLEX UHD - LC SIMPLEX UHD, 2 M, OFNR, SIMPLEX 2.0 MM, A-TO-A, YELLOW JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 9/125 µm
Fiber Count: 1
Fiber Color Code: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorFerruleBoot MaterialBoot Color
Connector A (Inside End)LC Simplex UHDPlasticBlueZirconia CeramicRubberBlue
Connector B (Outside End)LC Simplex UHDPlasticBlueZirconia CeramicRubberBlue
Assembly Cable
Cable Nominal ODJacket Color
2.0 mmYellow
Measurement
Overall Assembly LengthPackaging
2 m (6.6 ft)Individually packaged in a plastic bag
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: A-to-A / B-to-B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)LC Simplex UHD0.25 dB55 dB
Connector B (Outside End)LC Simplex UHD0.25 dB55 dB

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNR
UL Rating: Riser
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.68 Revision Date: 10-21-2025
Date: 2013-01-01
No accessories are available for this product