(109)FX PATCH CORD, OS2, LC DUPLEX - LC DUPLEX, xxx M (LENGTH IN METERS), OFNR, DUPLEX ZIP 3.0 MM, A-TO-B, YELLOW JACKET
Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
Fiber Type: | OS2 |
Fiber Core Diameter: | 9/125 µm |
Fiber Count: | 2 |
Fiber Color Coding: | TIA-598-D |
Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
---|---|---|---|---|---|---|
Connector A (Inside End) | LC Duplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
Connector B (Outside End) | LC Duplex | Plastic | Blue | Zirconia Ceramic | Rubber | Blue |
Cable Nominal OD | Jacket Color |
---|---|
3.0 mm | Yellow |
Overall Assembly Length | Packaging |
---|---|
xxx Meters | Individually packaged |
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 4.9 meters | +0.3 / -0 meter |
5 to 40 meters | +0.4 / -0 meter |
over 40 meters | +1.0% / -0% |
Armor Type and Material: | No Armor |
Polarity Identification: | A-to-B / B-to-A |
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | LC Duplex | 0.25 dB | 55 dB |
Connector B (Outside End) | LC Duplex | 0.25 dB | 55 dB |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Operating Temperature Range: | -40°C To +75°C |
Storage Temperature Range: | -40°C To +75°C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | OFNR |
UL Rating: | Riser |
TIA/EIA Compliance: | TIA/EIA 568.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
MII Order #39 (China RoHS): | EUP 50 |
Other Standard Compliance(s): | ACMA |
Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
Update and Revision: | Revision Number: 0.6 Revision Date: 03-26-2024 |