Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
FX PATCH CORD, OS2, LC DUPLEX - LC DUPLEX, 8 M, OFNP, DUPLEX ZIP 2.0 MM, A-TO-B, YELLOW JACKET
| Suitable Applications: | Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area |
| Fiber Type: | OS2 |
| Packaging |
|---|
| Individually packaged in a clear plastic bag |
| Maximum Insertion Loss: | 0.25 dB |
| Return Loss: | 55 dB |
| Operating Temperature Range: | -40°C To +75°C |
| Storage Temperature Range: | -40°C To +75°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Connectors | Plastic | Blue | LC Duplex |
| Boots | Rubber | Black | |
| Ferrules | Zirconia-Ceramic | 1.25mm |
| Environmental Space: | Indoor |
| TIA/EIA Compliance: | TIA 568.3 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACMA |
| Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes. Workstation Outlets |
| Update and Revision: | Revision Number: 0.13 Revision Date: 08-25-2025 |