Product Hierarchy
Product Hierarchy

FPSLDLD003MR2XN - FXPC OS2 LC_DX LC_DX 3M OFNR DX_2.0 A-B BK_JKT

FX PATCH CORD, OS2, LC DUPLEX - LC DUPLEX, 3 M, OFNR, DUPLEX ZIP 2.0 MM, A-TO-B, BLACK JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 9/125 µm
Fiber Count: 2
Fiber Color Code: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorFerruleBoot MaterialBoot Color
Connector A (Inside End)LC DuplexPlasticBlueZirconia CeramicRubberBlue
Connector B (Outside End)LC DuplexPlasticBlueZirconia CeramicRubberBlue
Assembly Cable
Cable Nominal ODJacket Color
2.0 mm x 4.0 mmBlack
Measurement
Overall Assembly LengthPackaging
3 m (9.8 ft)Individually packaged in a plastic bag.
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: A-to-B / B-to-A
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)LC Duplex0.25 dB55 dB
Connector B (Outside End)LC Duplex0.25 dB55 dB

Mechanical Characteristics

Minimum Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNR
UL Rating: Riser
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.2 Revision Date: 08-04-2026
Date: 2013-01-01
No accessories are available for this product