Product Hierarchy
Product Hierarchy

FPSLBLB001MR4SY - LC APC Simplex OS2 1M Patch Cord


FX PATCH CORD, OS2, LC SIMPLEX/APC - LC SIMPLEX/APC, 1 M, OFNR, SIMPLEX 2.0 MM, A-TO-A, YELLOW JACKET

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms,Telecommunications Rooms and Work Area

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Count: 1
Fiber Color Coding: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorFerruleBoot MaterialBoot Color
Connector A (Inside End)LC/APCPlasticGreenZirconia CeramicRubberGreen
Connector B (Outside End)LC/APCPlasticGreenZirconia CeramicRubberGreen
Measurement
Overall Assembly LengthPackaging
1 mIndividually packaged in a clear plastic bag
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Optical Characteristics

Polarity Identification: A-to-A
Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
LC/APC0.25 dB65 dB
LC/APC0.25 dB65 dB

Temperature Range

Operating Temperature Range: -40°C To +75°C
Storage Temperature Range: -40°C To +75°C

Standards and Compliance

Environmental Space: Indoor
UL Flammability: OFNR
UL Rating: Riser
TIA/EIA Compliance: TIA 568.3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50
Safety Listing: ACMA

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames and Cassettes. Workstation Outlets

History

Update and Revision: Revision Number: 0.10 Revision Date: 02-06-2025
Date: 2013-01-01
No accessories are available for this product