Product Hierarchy
Product Hierarchy

FP5SDSD001M - FXPC OM5 SC_DX SC_DX 1M OFNR DX_3.0 A-B LG_JKT

FX PATCH CORD, OM5, SC DUPLEX - SC DUPLEX, 1 M, OFNR, DUPLEX ZIP 3.0 MM, A-TO-B, LIME GREEN JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OM5
Fiber Core Diameter: 50/125 µm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorFerruleBoot MaterialBoot Color
Connector A (Inside End)SC DuplexPlasticLime GreenZirconia CeramicRubberLime Green
Connector B (Outside End)SC DuplexPlasticLime GreenZirconia CeramicRubberLime Green
Assembly Cable
Cable Nominal ODJacket Color
3.0 mm x 6.0 mmLime Green
Measurement
Overall Assembly LengthPackaging
1 m (3.3 ft)Individually packaged in a plastic bag
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: A-to-B / B-to-A
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)SC Duplex0.2 dB25 dB
Connector B (Outside End)SC Duplex0.2 dB25 dB

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -40C to +75C
Storage Temperature Range: -40C to +75C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNR
UL Rating: Riser
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.3 Revision Date: 06-10-2025
Date: 2013-01-01
No accessories are available for this product