(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
FX PATCH CORD, OM4, MPO-24 (F) - MPO-24 (F), 3 M, OFNP, ROUND 3.0 MM, TYPE-B, ERIKA VIOLET JACKET
| Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
| Fiber Type: | OM4 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Count: | 24 |
| Fiber Color Code: | TIA-598-D |
| Description | Type | Housing Material | Housing Color | Boot Material | Boot Color |
|---|---|---|---|---|---|
| Connector A (Inside End) | MPO-24 Female | Plastic | Erika Violet | Rubber | Red |
| Connector B (Outside End) | MPO-24 Female | Plastic | Erika Violet | Rubber | Red |
| Cable Nominal OD | Jacket Color |
|---|---|
| 3.0 mm | Erika Violet |
| Overall Assembly Length | Packaging |
|---|---|
| 3 m (10 ft) | Individually packaged in a plastic bag |
| Range | Tolerance |
|---|---|
| 0 to 2 meters | +0.2 / -0 meter |
| 2.1 to 5 meters | +0.3 / -0 meter |
| 5.1 to 20 meters | +0.4 / -0 meter |
| over 20 meters | +1.3 / -0 meter |
| Armor Type and Material: | No Armor |
| Polarity Identification: | Type-B |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | MPO-24 Female | 0.35 dB | 30 dB |
| Connector B (Outside End) | MPO-24 Female | 0.35 dB | 30 dB |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | OFNP |
| UL Rating: | Plenum |
| TIA/EIA Compliance: | TIA/EIA 568.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Standard Compliance(s): | ACMA |
| Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
| Update and Revision: | Revision Number: 0.19 Revision Date: 10-21-2025 |