Product Hierarchy
Product Hierarchy

FP4MFMFxxxM - FXPC OM4 MPO12_F MPO12_F xxxM OFNP RD_2.0 TYPE-B EV_JKT


FX PATCH CORD, OM4, MPO-12 (F) - MPO-12 (F), xxx M (LENGTH IN METERS), OFNP, ROUND 2.0 MM, TYPE-B, ERIKA VIOLET JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorBoot MaterialBoot Color
Connector A (Inside End)MPO-12 FemalePlasticErika VioletRubberBlack
Connector B (Outside End)MPO-12 FemalePlasticErika VioletRubberBlack
Assembly Cable
Cable Nominal ODJacket Color
2.0 mmErika Violet
Measurement
Overall Assembly Length
xxx meters
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 5 meters+0.3 / -0 meter
5.1 to 20 meters+0.4 / -0 meter
over 20 meters+1.3 / -0 meter

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: Type-B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)MPO-12 Female0.20 dB30 dB
Connector B (Outside End)MPO-12 Female0.20 dB30 dB

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10C to +60C
Storage Temperature Range: -10C to +60C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNP
UL Rating: Plenum
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.14 Revision Date: 07-20-2023
Date: 2013-01-01
No accessories are available for this product