(6434)Outdoor Fiber Cable
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
(109)FX PATCH CORD, OM4, 6 x LC DUPLEX - MPO-12 (F), 2 M, OFNP, ROUND 3.0 MM, TYPE-A, ERIKA VIOLET JACKET
Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
Fiber Type: | OM4 |
Fiber Core Diameter: | 50/125 µm |
Fiber Count: | 12 |
Fiber Color Coding: | TIA-598-D |
Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
---|---|---|---|---|---|---|
Connector A (Inside End) | LC Duplex | Plastic | Erika Violet | Zirconia Ceramic | Rubber | Erika Violet |
Connector B (Outside End) | MPO-12 Female | Plastic | Erika Violet | Rubber | Black |
Description | Transition | Length (m) | Diameter | Geometry |
---|---|---|---|---|
Connector A (Inside End) | LPM | 0.5 m | 2.0 mm | In-Line |
Cable Nominal OD | Jacket Color |
---|---|
3.0 mm | Erika Violet |
Overall Assembly Length | Packaging |
---|---|
2 m (6.6 ft) | Individually packaged in a plastic bag |
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 5 meters | +0.3 / -0 meter |
5.1 to 40 meters | +0.4 / -0 meter |
over 19.9 meters | +1.3 / -0 meter |
Armor Type and Material: | No Armor |
Polarity Identification: | Type-A |
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | LC Duplex | 0.15 dB | 30 dB |
Connector B (Outside End) | MPO-12 Female | 0.20 dB | 30 dB |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Operating Temperature Range: | -10C to +60C |
Storage Temperature Range: | -10C to +60C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | OFNP |
UL Rating: | Plenum |
TIA/EIA Compliance: | TIA/EIA 568.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
MII Order #39 (China RoHS): | EUP 50 |
Other Standard Compliance(s): | ACMA |
Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
Update and Revision: | Revision Number: 0.37 Revision Date: 07-20-2023 |