Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
FX PATCH CORD, OM3, LC DUPLEX - LC DUPLEX, 3.5 M, OFNR, DUPLEX ZIP 1.6 MM, A-TO-B, AQUA JACKET
| Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Count: | 2 |
| Fiber Color Code: | TIA-598-D |
| Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
|---|---|---|---|---|---|---|
| Connector A (Inside End) | LC Duplex | Plastic | Aqua | Zirconia Ceramic | Rubber | Aqua |
| Connector B (Outside End) | LC Duplex | Plastic | Aqua | Zirconia Ceramic | Rubber | Aqua |
| Cable Nominal OD | Jacket Color |
|---|---|
| 1.6 mm x 3.2 mm | Aqua |
| Overall Assembly Length | Packaging |
|---|---|
| 3.5 m (11.5 ft) | Individually packaged in a plastic bag |
| Range | Tolerance |
|---|---|
| 0 to 2 meters | +0.2 / -0 meter |
| 2.1 to 4.9 meters | +0.3 / -0 meter |
| 5 to 40 meters | +0.4 / -0 meter |
| over 40 meters | +1.0% / -0% |
| Armor Type and Material: | No Armor |
| Polarity Identification: | A-to-B / B-to-A |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | LC Duplex | 0.25 dB | 30 dB |
| Connector B (Outside End) | LC Duplex | 0.25 dB | 30 dB |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | OFNR |
| UL Rating: | Riser |
| TIA/EIA Compliance: | TIA/EIA 568.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Standard Compliance(s): | ACMA |
| Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
| Update and Revision: | Revision Number: 0.81 Revision Date: 10-21-2025 |