Product Hierarchy
Product Hierarchy

FP34F4F003M - FXPC OM3 MPO8_F MPO8_F 3M OFNP RD_2.0 TYPE-B AQ_JKT


FX PATCH CORD, OM3, MPO-12 BASE 8 (F) - MPO-12 BASE 8 (F), 3 M, OFNP, ROUND 2.0 MM, TYPE-B, AQUA JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Count: 8
Fiber Color Code: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorBoot MaterialBoot Color
Connector A (Inside End)MPO-12 (Base 8) FemalePlasticAquaRubberBlack
Connector B (Outside End)MPO-12 (Base 8) FemalePlasticAquaRubberBlack
Assembly Cable
Cable Nominal ODJacket Color
2.0 mmAqua
Measurement
Overall Assembly LengthPackaging
3 m (10 ft)Individually packaged in a plastic bag
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 5 meters+0.3 / -0 meter
5.1 to 20 meters+0.4 / -0 meter
over 20 meters+1.3 / -0 meter

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: Type-B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)MPO-12 (Base 8) Female0.35 dB30 dB
Connector B (Outside End)MPO-12 (Base 8) Female0.35 dB30 dB

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: OFNP
UL Rating: Plenum
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.44 Revision Date: 10-21-2025
Date: 2013-01-01
No accessories are available for this product