Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
FX PATCH CORD, OM1, ST - ST, 2 M, OFNR, DUPLEX ZIP 3.0 MM, A-TO-B, ORANGE JACKET
| Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125 µm |
| Fiber Count: | 2 |
| Fiber Color Code: | TIA-598-D |
| Description | Type | Housing Material | Housing Color | Ferrule | Boot Material | Boot Color |
|---|---|---|---|---|---|---|
| Connector A (Inside End) | ST | Metal | Metal | Zirconia Ceramic | Rubber | Beige |
| Connector B (Outside End) | ST | Metal | Metal | Zirconia Ceramic | Rubber | Beige |
| Cable Nominal OD | Jacket Color |
|---|---|
| 3.0 mm x 6.0 mm | Orange |
| Overall Assembly Length | Packaging |
|---|---|
| 2 m (6.6 ft) | Individually packaged in a plastic bag |
| Range | Tolerance |
|---|---|
| 0 to 2 meters | +0.2 / -0 meter |
| 2.1 to 4.9 meters | +0.3 / -0 meter |
| 5 to 40 meters | +0.4 / -0 meter |
| over 40 meters | +1.0% / -0% |
| Armor Type and Material: | No Armor |
| Polarity Identification: | A-to-B / B-to-A |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | ST | 0.25 dB | 30 dB |
| Connector B (Outside End) | ST | 0.25 dB | 30 dB |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | OFNR |
| UL Rating: | Riser |
| TIA/EIA Compliance: | TIA/EIA 568.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Standard Compliance(s): | ACMA |
| Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
| Update and Revision: | Revision Number: 0.18 Revision Date: 10-21-2025 |