(109)FX MPO TRUNK, OS2, MPO-12(MALE TO MALE), TYPE-B, 6 MPO (72 FIBERS), xxx M (LENGTH IN METERS), OFNP, MINI-DISTRIBUTION (2.0MM SUB-UNITS), FAN-OUT: 1.0M x IN-LINE, YELLOW JACKET
Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Fiber Count: | 72 |
Fiber Color Coding: | TIA-598-D |
Description | Type | Housing Material | Housing Color | Boot Material | Boot Color |
---|---|---|---|---|---|
Connector A (Inside End) | MPO-12 Male | Plastic | Green | Rubber | Black |
Connector B (Outside End) | MPO-12 Male | Plastic | Green | Rubber | Black |
Description | Transition | Length (m) | Diameter | Geometry |
---|---|---|---|---|
Connector A (Inside End) | LPM | 1.0 m | 2.0 mm | In-Line |
Connector B (Outside End) | LPM | 1.0 m | 2.0 mm | In-Line |
Cable Nominal OD | Jacket Color |
---|---|
7.5 mm | Yellow |
Overall Assembly Length |
---|
xxx meters |
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 4.9 meters | +0.3 / -0 meter |
5 to 40 meters | +0.4 / -0 meter |
over 40 meters | +1.0% / -0% |
Armor Type and Material: | No Armor |
Polarity Identification: | Type-B |
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | MPO-12 Male | 0.35 dB | 60 dB |
Connector B (Outside End) | MPO-12 Male | 0.35 dB | 60 dB |
Pulling Eye Type: | FX Pulling Eye |
Pulling Eye Location: | Outside End |
Pulling Eye Tension: | 100 lbs |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Operating Temperature Range: | -10C to +60C |
Storage Temperature Range: | -10C to +60C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | OFNP |
UL Rating: | Plenum |
TIA/EIA Compliance: | TIA/EIA 568.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
MII Order #39 (China RoHS): | EUP 50 |
Other Standard Compliance(s): | ACMA |
Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
Update and Revision: | Revision Number: 0.13 Revision Date: 05-31-2024 |