Product Hierarchy
Product Hierarchy

FM4MMB830M5 - MPO Trunk, OM4, MPO-12 (Male-to-Male), Type B, 8 MPO (96 Fibers), 30.5 Meters


FX MPO TRUNK, OM4, MPO-12(MALE TO MALE), TYPE-B, 8 MPO (96 FIBERS), 30.5 METERS, OFNP, MINI-DISTRIBUTION (2.0MM SUB-UNITS), FAN-OUT: 0.5M x IN-LINE, ERIKA VIOLET JACKET

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms, Telecommunications Rooms

Fiber Specifications

Fiber Type: OM4

Physical Specifications

Measurement
Packaging
Individually packaged

Mechanical Characteristics

Maximum Insertion Loss: 0.2 dB
Minimum Reflectance: -30 dB

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Product Material

Materials
DescriptionMaterialColor
JacketOFNPErika Violet

Standards and Compliance

UL Rating: Plenum
MII Order #39 (China RoHS): Yes
Safety Listing: ACA, Bi-national Standard Listed

Product Notes

Related Parts: FiberExpress Ultra & Ultra HD Pre-terminated Cassettes and Frames

History

Update and Revision: Revision Number: 0.13 Revision Date: 10-21-2025
Date: 2006-01-01
No accessories are available for this product