Product Hierarchy
Product Hierarchy

FM4MMB1100MLMDE - FMT OM4 MPO12(M-M) B 12F 100M ZH/OFNR MD_4.8 0.5xINLINE EV


FX MPO TRUNK, OM4, MPO-12(MALE TO MALE), TYPE-B, 1 MPO (12 FIBERS), 100 M, LSZH/OFNR, MINI-DISTRIBUTION 4.8 MM (DOUBLE JACKET), FAN-OUT: 0.5M x IN-LINE, ERIKA VIOLET JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Type: OM4
Fiber Core Diameter: 50/125 µm
Fiber Count: 12
Fiber Color Code: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorBoot MaterialBoot Color
Connector A (Inside End)MPO-12 MalePlasticRubberBlack
Connector B (Outside End)MPO-12 MalePlasticErika VioletRubberBlack
Fan-out (Legs)
DescriptionTransitionLength (m)DiameterGeometry
Connector A (Inside End)LPM0.5 m3.0 mmIn-Line
Connector B (Outside End)LPM0.5 m3.0 mmIn-Line
Assembly Cable
Cable Nominal ODJacket Color
4.8 mmErika Violet
Measurement
Overall Assembly Length
100 meters
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: Type-B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)MPO-12 Male0.20 dB30 dB
Connector B (Outside End)MPO-12 Male0.20 dB30 dB

Mechanical Characteristics

Pulling Eye Type: FX Pulling Eye
Pulling Eye Location: Outside End
Pulling Eye Tension: 100 lbs
Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: LSZH
UL Rating: Low Smoke Zero Halogen
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.2 Revision Date: 07-10-2026
Date: 2013-01-01
No accessories are available for this product