(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
FX MPO TRUNK, OM4, MPO-12(MALE TO MALE), TYPE-A, 2 MPO (24 FIBERS), 305 M, OFCP (PLENUM ARMORED), MINI-DISTRIBUTION (3.0MM SUB-UNITS), FAN-OUT: 0.5M x IN-LINE, ERIKA VIOLET JACKET
| Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Count: | 24 |
| Fiber Color Code: | TIA-598-D |
| Description | Type | Housing Material | Housing Color | Boot Material | Boot Color |
|---|---|---|---|---|---|
| Connector A (Inside End) | MPO-12 Male | Plastic | Erika Violet | Rubber | Black |
| Connector B (Outside End) | MPO-12 Male | Plastic | Erika Violet | Rubber | Black |
| Description | Transition | Length (m) | Diameter | Geometry |
|---|---|---|---|---|
| Connector A (Inside End) | LPM | 0.5 m | 3.0 mm | In-Line |
| Connector B (Outside End) | LPM | 0.5 m | 3.0 mm | In-Line |
| Cable Nominal OD | Jacket Color |
|---|---|
| 4.8 mm | Erika Violet |
| Overall Assembly Length | Packaging |
|---|---|
| 305 m (1000.6 ft) | Individually packaged in a plastic spool |
| Range | Tolerance |
|---|---|
| 0 to 2 meters | +0.2 / -0 meter |
| 2.1 to 4.9 meters | +0.3 / -0 meter |
| 5 to 40 meters | +0.4 / -0 meter |
| over 40 meters | +1.0% / -0% |
| Armor Type and Material: | AIA - Aluminum Interlock Armor |
| Polarity Identification: | Type-A |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Connector A (Inside End) | MPO-12 Male | 0.20 dB | 30 dB |
| Connector B (Outside End) | MPO-12 Male | 0.20 dB | 30 dB |
| Pulling Eye Type: | FX Pulling Eye |
| Pulling Eye Location: | Outside End |
| Pulling Eye Tension: | 100 lbs |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | OFCP |
| UL Rating: | Plenum |
| TIA/EIA Compliance: | TIA/EIA 568.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| MII Order #39 (China RoHS): | EUP 50 |
| Other Standard Compliance(s): | ACMA |
| Related Parts: | DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks |
| Update and Revision: | Revision Number: 0.2 Revision Date: 07-06-2026 |