Product Hierarchy
Product Hierarchy

FM4MFB1075MLMNE - FMT OM4 MPO12(F-F) B 12F 75M ZH/OFNR MD_4.8 0.5xIL NxPE EV

FX MPO TRUNK, OM4, MPO-12(FEMALE TO FEMALE), TYPE-B, 1 MPO (12 FIBERS), 75 M, LSZH/OFNR, MINI-DISTRIBUTION 4.8 MM (DOUBLE JACKET), FAN-OUT: 0.5M x IN-LINE, NO PULLING EYE, ERIKA VIOLET JACKET

Product Overview

Suitable Applications: Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Specifications

Fiber Core Diameter: 50/125 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialHousing ColorBoot MaterialBoot Color
Connector A (Inside End)MPO-12 FemalePlasticErika VioletRubberBlack
Connector B (Outside End)MPO-12 FemalePlasticErika VioletRubberBlack
Fan-out (Legs)
DescriptionTransitionLength (m)DiameterGeometry
Connector A (Inside End)LPM0.5 m3.0 mmIn-Line
Connector B (Outside End)LPM0.5 m3.0 mmIn-Line
Assembly Cable
Cable Nominal ODJacket Color
4.8 mmErika Violet
Measurement
Overall Assembly LengthPackaging
75 m (246 ft)Individually packaged in a plastic spool
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 4.9 meters+0.3 / -0 meter
5 to 40 meters+0.4 / -0 meter
over 40 meters+1.0% / -0%

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Polarity Identification: Type-B
Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)MPO-12 Female0.20 dB-25 dB
Connector B (Outside End)MPO-12 Female0.20 dB-25 dB

Mechanical Characteristics

Pulling Eye Type: No Pulling Eye
Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: LSZH
UL Rating: Low Smoke
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA

Product Notes

Related Parts: DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks

History

Update and Revision: Revision Number: 0.4 Revision Date: 06-13-2025
Date: 2013-01-01
No accessories are available for this product