Product Hierarchy
Product Hierarchy

FLEX MODULE USOC - Flex Modular Jack, RJ45, MDVO Style


Flex Module USOC are available in several colors.

Product Overview

Suitable Applications: Voice Applications

Physical Characteristics (Overall)

Overall Height: 0.85 in
Overall Width: 0.77 in
Overall Depth: 1.35 in
Wiring Scheme: USOC
Packaging: Individually packaged in a plastic bag. Standard pack of 50 units.
Weight: 0.014 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Alloy with 50 µ inch Gold over NickelLead Frame
Rear ConnectionCopper Alloy with Nickel PlatingIDC
Connector BodyPlastic - UL940V-0

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: MDVO
Tool Compatibility: Belden 110 Connecting Tool, MediaFlex Termination Station
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 1,000 cycles
Termination Rear Connection: Gas Tight IDC Connection
Termination Rear Connection Durability: 20 terminations
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels
Variants
Item #ColorPackaging
AX101034AlmondSingle Pack
AX101036BlackSingle Pack
AX101033GraySingle Pack
AX102565IvorySingle Pack
AX101041TIA BlueSingle Pack
AX101043TIA BrownSingle Pack
AX101040TIA GreenSingle Pack
AX101037TIA OrangeSingle Pack
AX101042TIA PurpleSingle Pack
AX101038TIA RedSingle Pack
AX101039TIA YellowSingle Pack
AX101035WhiteSingle Pack

Product Notes

Included Parts: 1 Clear Protective Cap
Notes: Please see Installation Guide PX101565

History

Update and Revision: Revision Number: 0.198 Revision Date: 02-20-2026
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product