Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
(1374)Managed Switches
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
(394)Cellular Routers
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
Universal (Indoor/Outdoor) Dry tubes (6F/T), Dry core, optical fiber Multi Loose Tube All-dielectric cable with Glass Yarn strength member and FRP central strength member, Low Smoke Zero Halogen outer jacket (black), 12 fibers SM G.657.A1 IEC 60332-3-24 rated.
| Product Category: | Fiber Multi-Loose Tube Cable |
| Suitable Applications: | For outdoor/indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone cabling. For outdoor/indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
| Fiber Type: | OS2, G.657.A1, G.652.D |
| Fiber Core Diameter: | 9 µm |
| Fiber Diameter: | 125 µm |
| Fiber Buffer Material: | PBT – Polybutylene Terephthalate |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 2 |
| Number of Fillers: | 4 |
| Fibers Per Subunit: | 6 |
| Subunit Waterblocking: | Gel Free |
| Subunit Color: | TIA-598-D |
| Central Strength Member Type: | GRP |
| Cable Core Water Blocking: | Waterblocking Yarns + Tape |
| Armor Type and Material: | CST - Corrugated Steel Tape |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 12.1 mm (0.476 in) |
| Outer Jacket Color: | Black |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.36 dB/km | 0.22 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| Minimum Bend Radius During Installation: | 20 x Cable OD |
| Minimum Bend Radius During Operation: | 10 x Cable OD |
| Max. Tensile Strength During Installation: | 2700 N (610 lbf) |
| Max. Tensile Strength During Operation: | 900 N (200 lbf) |
| Crush Resistance: | 2200N/100mm for Short Term & 1100N/100mm for Long Term |
| Description | Tested Standard |
|---|---|
| Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 |
| Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 |
| Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 |
| Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
| Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 |
| Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 |
| Cable Impact Resistance | IEC 60794-1-21-E4 |
| Waterblocking | IEC 60794-F5 |
| Bulk Cable Weight: | 148 kg/km (99.5 lbs/1000ft) |
| Operating Temperature Range: | -40 °C to +70 °C |
| Storage Temperature Range: | -40 °C to +70 °C |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Burial |
| Flammability / Reaction to Fire: | IEC 60332-3-24 |
| CEC / C(UL) Compliance: | . |
| ISO/IEC Compliance: | IEC 60793-1-1 |
| European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Update and Revision: | Revision Number: 0.4 Revision Date: 08-25-2026 |