Product Hierarchy
Product Hierarchy

FKT 5-56 - M12 FIXCON Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, A-coded, grey body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 5-wires, 0.34 mm²





M12 FIXCON Sensor/Actuator Single-Ended Cordset: Female, straight, 5-pin, A-coded, grey body, 50 V AC / 60 V DC, 4 A; PVC orange cable, 5-wires, 0.34 mm²

Face View
Pin 1Pin 2Pin 3Pin 4Pin 5
brownwhiteblueblackgrey

Technical Data

Product Family: Sensor / Actuator Connectors
Product Sub Family: M12 FIXCON
Brand: Lumberg Automation
Connector Type: Cordset, single ended
Type of Contact / Gender: Female
Connector Design: Straight
Number of Pins: 5
Coding: A
Shielding: Unshielded
Attachment Type: Coupling Nut (FIXCON)
Rated Voltage: 60 V
Rated Impulse Voltage: 1.5 kV
Operating Voltage: 50 V AC / 60 V DC
Rated Current*: 4 A
Contact Resistance: ≤ 10 mOhm
Insulation Resistance: ˃ 10^9 Ohm
Mating Cycles: ≤ 100
Ambient Temperature (Operation)*: - 25 °C - + 85 °C
Protection Degree / IP Rating**: IP65, IP67
Design Standard: IEC 61076-2-101
Pollution Degree: 3 acc. to DIN EN 60664-1 (VDE 0110-1)
Overvoltage Category: III acc. to DIN EN 60664-1 (VDE 0110-1)

Materials

Contact Base Material: CuSn
Contact Plating: Cu/Au
Contact Bearer Material: TPU-GF
Contact Bearer Color: Green RAL 6018
Flammability Class (Contact Bearer): UL 94 HB
Molded Body Material: TPU
Molded Body Color: Grey
Flammability Class (Molded Body): UL 94 HB
Attachment Material: GD-Zn (Die-Cast)
Attachment Plating: Nickel-plated

Additional Technical Data

Fastening Torque (Attachment): M 12x1: (50-60) Ncm, hand-tight

Cable Data

Cable Number: 056
Conductor Size: 0.34 mm²
Number of Wires: 5
Minimal Bending Radius (Fixed Inst): ˃ 5 x D
Minimal Bending Radius (Flexible Inst): ˃ 10 x D
Cycles (Bending): ˃ 1 M
Conductor material: Cu
Cable Jacket Material: PVC class 43
Cable Jacket Color: orange
Cable Diameter D: ø 5.70 ± 0.20 mm
Wire Insulation Material: PVC class 43
Insulated Wire Diameter: ø 1.50 mm
Ambient Temperature (Fixed Installation): - 40 °C - + 80 °C
Ambient Temperature (Flex Installation): + 5 °C - + 80 °C
Ambient Temperature (Drag Chain Inst): + 5 °C - + 60 °C
UL Cable Type: AWM: 2464
Flammability Class (Cable Jacket): DIN EN 60332-1-2, VDE 0482-332-1-2, IEC 60332-1-2, UL VW-1
Cable Characteristics: LABS-free of lacquer wetting disturbing substances; Exclusion of silicone

Safety & Environmental Compliance

RoHS Compliant: yes

Resistances

Oil Resistance: Good chemical and oil resistance

Notes

Note Derating: Notice derating
Protection Degree / IP Rating Note: ** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.
Note: Do not connect or disconnect under load.
Variants
Item #Item DescriptionCable Length
934637678FKT 5-56/5 M5 m
934637679FKT 5-56/10 M10 m
FKT-5A.zip
Derating_4_85.pdf
No accessories are available for this product