(109)Universal (Indoor/Outdoor) Dry tubes (6F/T), Dry core, optical fiber Multi Loose Tube cable with Glass Yarn strength member, Corrugated Steel Tape armor and Low Smoke Zero Halogen outer jacket (black), 6 fibers MM OM3 IEC 60332-3-24 rated.
Product Category: | Fiber Multi-Loose Tube Cable |
Suitable Applications: | For outdoor/indoor use in structured (data) wiring systems such as industrial backbone, campus backbone, building backbone cabling. For outdoor/indoor use in networks for industrial, telecom, cable TV and/or broadcast. Easy to install in ducts, tunnels and trenches and/or tubes. Suitable for Direct Burial. |
Fiber Type: | OM3 |
Fiber Core Diameter: | 50 µm |
Fiber Diameter: | 125 µm |
Buffer Material: | PBT – Polybutylene Terephthalate |
Fiber Count: | 6 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 5 |
Fibers Per Subunit: | 6 |
Subunit Waterblocking: | Gel Free |
Subunit Color: | TIA-598-D |
Central Strength Member: | GRP |
Cable Core Waterblocking: | Waterblocking Yarns + Tape |
Armor Type and Material: | CST - Corrugated Steel Tape |
Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter: | 12.1 mm (0.476 in) |
Color: | Black |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
Min. Bend Radius During Installation: | 20 x Cable OD |
Min. Bend Radius During Operation: | 10 x Cable OD |
Max. Tensile Strength During Installation: | 2700 N (610 lbf) |
Max. Tensile Strength During Operation: | 900 N (200 lbf) |
Crush Resistance: | 2200N/100mm for Short Term & 1100N/100mm for Long Term |
Description | Tested Standard |
---|---|
Cable Min. Bend Radius Installation (Short Term) | IEC 60794-1-21-E11 |
Cable Min. Bend Radius Operation (Long Term) | IEC 60794-1-21-E11 |
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 |
Cable Max. Crush Resistance Operation (Long Term) | IEC 60794-1-21-E3 |
Cable Impact Resistance | IEC 60794-1-21-E4 |
Waterblocking | IEC 60794-F5 |
Bulk Cable Weight: | 148 kg/km (99.5 lbs/1000ft) |
Operating Temperature Range: | -40 °C to +70 °C |
Storage Temperature Range: | -40 °C to +70 °C |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Burial |
Flammability / Reaction to Fire: | IEC 60332-3-24 |
ISO/IEC Compliance: | IEC 60793-1-1 |
European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 , IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
Update and Revision: | Revision Number: 0.6 Revision Date: 07-18-2024 |