Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
FX Indoor, OptiTuff™ Mini Fiber, OS2, 12 Fibers, OFNP, Non-Unitized, Yellow Jacket
| Product Category: | OptiTuff™ Mini Fiber Cable |
| Suitable Applications: | Raised floor, Data Centers, POL/POLAN, FTTx |
| Fiber Type: | OS2, G.657.A1, G.652.D |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Armor Type and Material: | ADA - All-Dielectric Armor |
| Strength Member: | Aramid Yarns |
| Jacket Material: | PVDF - Polyvinylidene Fluoride |
| Nom. Diameter: | 0.156 in (4.0 mm) |
| Outer Jacket Color: | Yellow |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
| 10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
| 40 Gigabit Ethernet Performance | 10,000 m | -- |
| 100 Gigabit Ethernet Performance | 10,000 m | -- |
| Minimum Bend Radius During Installation: | 3.75x Cable OD |
| Minimum Bend Radius During Operation: | 3.75x Cable OD |
| Max. Tensile Strength During Installation: | 100 N (25 lbf) |
| Max. Tensile Strength During Operation: | 45 N (10 lbf) |
| Crush Resistance: | 220 N/cm |
| Crush Resistance (Recoverable Signal < +0.5 dB): | 2500 N/cm |
| Bulk Cable Weight: | 8 lbs/kft (12 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -20°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | OFNP |
| CEC / C(UL) Compliance: | FT6. |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | 568.3, 598-D |
| Telcordia Compliance: | GR-409 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.205 Revision Date: 05-05-2026 |
| Item # | Color | Putup Type |
|---|---|---|
| FISX012W0 | Yellow | Reel |