Product Hierarchy
Product Hierarchy

FISRBBBRZ - Indoor OFNR OS2 Flexible Ribbin 1728 Fibers


FX Indoor, OS2, Flexible Ribbon, 1728 Fibers, OFNR, Sub-Units (144 F), Yellow Jacket

Product Overview

Product Category: Fiber Ribbon Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Specifications

Fiber Type: OS2
Fiber Diameter: 250 µm
Fiber Count: 1728
Fiber Color Coding: TIA-598-D

Cable Construction

Fibers Per Subunit: 144
Subunit Diameter: 0.236 in (6.0 mm)
Subunit Color: Yellow
Subunit Strength Members: Aramid Yarn
Central Strength Member: GRP

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 1.09 in (27.8 mm)
Color: Yellow
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km
1 Gigabit Ethernet Performance550 m--
10 Gigabit Ethernet Performance500 MHz.km--

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 410 lbs/kft (605 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1666, UL 1685
NEC / UL Compliance: OFNR
CEC / C(UL) Compliance: FT4
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.6 Revision Date: 01-08-2025
No accessories are available for this product