Product Hierarchy
Product Hierarchy

FISR864FY - Indoor Flexible Ribbon OS2 864 Fibers OFCR Aluminum Interlocked Armor Sub-Units 5.0mm (72F)


FX Indoor, Flexible Ribbon, OS2, 864 Fibers, OFCR, Aluminum Interlocked Armor, Sub-Units 5.0 mm (72F), Yellow Jacket

Product Overview

Product Category: Fiber Ribbon Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Diameter: 250 µm
Fiber Count: 864
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 12
Fibers Per Subunit: 72
Subunit Diameter: 0.197 in (5.0 mm)
Subunit Color: Yellow
Fiber SubUnit Strength Members: Aramid Yarns
Central Strength Member Type: GRP

Inner Jacket Specifications

Inner Jacket Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.906 in (23.0 mm)
Color: Yellow
Number of Inner Jacket Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 1.354 in (34.4 mm)
Outer Jacket Color: Yellow
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m
40 Gigabit Ethernet Performance10,000 m--
100 Gigabit Ethernet Performance10,000 m--

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10xCable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 580 lbs/kft (863 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1666, UL 1685
NEC / UL Compliance: OFCR-ST1
CEC / C(UL) Compliance: OFCG-ST1
ICEA Compliance: S-83-596
TIA/EIA Compliance: 568.3, 598-D
Telcordia Compliance: GR-409

History

Update and Revision: Revision Number: 0.4 Revision Date: 11-20-2025

Part Numbers

Variants
Item #ColorPutup Type
FISR864FYBlackReel
No accessories are available for this product