Product Hierarchy
Product Hierarchy

FISR432RZ - Indoor OFNR OS2 Flexible Ribbon 432 Fibers 144F Subs

Indoor Riser OS2 Flexible Ribbon 432 Fibers 144F Subunit Yellow Jacket

Part Number: "FISR432RZ"
Construction Type: Jacketed Ribbon

Product Overview

Environmental Space: Indoor
Suitable Applications: Indoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OS2432
Central Strength Member: GRP
Bulk Cable Weight: 165 lbs/1000ft

SubUnit Specifications

Number of Active Subunits: 3
Number of Subunit Positions: 4
Fibers Per Subunit: 144
SubUnit Diameter: 0.275 in (7.0 mm)

Jacket Specifications

Number of Jackets: Single Jacket
Material: PVC Thermoplastic
Outer Jacket Material
MaterialNominal Diameter
PVC Thermoplastic0.787 in (20.0mm)
Color: Yellow
Nominal Diameter: 0.787 in (20.0mm)

Optical Characteristics

Mode Field Diameter: 9.2
Fiber Core Diameter: 8.2/125μm
Max Attenuation at 1310 nm: 0.4 dB/km
Max Attenuation at 1550 nm: 0.3 dB/km
Wavelength: 1310 nm / 1550 nm
10 Gigabit Ethernet Performance: 10,000 m / -
1 Gigabit Ethernet Performance: 5,000 m / -

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)15x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD
Cable Max. Tensile Strength Installation (Short Term)Error
Cable Max. Tensile Strength Operation (Long Term)Error

Temperature Range

Operating Temp Range: 0C to +70C
Installation Temp Range: 0C to +60C
Storage Temp Range: -20C to +70C

Standards

UL Rating/Flame Test: OFNR
NEC/(UL) Compliance: N/A
TIA/EIA Compliance: ANIS/ICEA S-83-596, GR-409-CORE
RoHS: Yes

History

Update and Revision: Revision Number: 0.6 Revision Date: 01-31-2020
No documents exists.
No accessories are available for this product