(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
FX Indoor, Flexible Ribbon, OS2, 288 Fibers, OFNR, Sub-Units 4.5 mm (72F), Yellow Jacket
| Product Category: | Fiber Ribbon Cable |
| Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone |
| Fiber Type: | OS2, G.657.A1, G.652.D |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 288 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 4 |
| Fibers Per Subunit: | 72 |
| Subunit Diameter: | 0.177 in (4.5 mm) |
| Subunit Color: | Yellow |
| Fiber SubUnit Strength Members: | Aramid Yarn |
| Central Strength Member Type: | GRP |
| Strength Member: | Aramid Yarns |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.551 in (14.0 mm) |
| Outer Jacket Color: | Yellow |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| 10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
| 40 Gigabit Ethernet Performance | 10,000 m | -- |
| 100 Gigabit Ethernet Performance | 10,000 m | -- |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1320 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 100 N/cm |
| Bulk Cable Weight: | 115 lbs/kft (171 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL 1666, UL 1685, FT4 |
| NEC / UL Compliance: | OFNR |
| CEC / C(UL) Compliance: | OFNR |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | 598-D |
| Telcordia Compliance: | GR-409 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.27 Revision Date: 12-08-2025 |