Indoor Riser OS2 Flexible Ribbon 144 Fibers 24F Subunit Yellow Jacket
| Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125μm µm |
| Fiber Count: | 144 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 0.118 in (3.0 mm) |
| Central Strength Member Type: | Upjacketed GRP |
| Strength Member: | Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.72 in (18.4 mm) |
| Outer Jacket Color: | Yellow |
| Wavelength | 850 nm | 1310 nm | 1550 nm |
|---|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km | |
| 1 Gigabit Ethernet Performance | -- | 5,000 m | |
| 10 Gigabit Ethernet Performance | -- | 10,000 m |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 670 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 218 lbs/kft (325 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | 0°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFNR, FT4 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | EIA/TIA 568, GR-409-CORE |
| Update and Revision: | Revision Number: 0.18 Revision Date: 11-14-2024 |