Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Indoor Plenum Aluminum Interlocked Armor OS2 Flexible Ribbon 144 Fibers 12F Subunit Yellow Jacket
| Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125μm µm |
| Fiber Count: | 144 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 0.118 in (3.0 mm) |
| Central Strength Member Type: | Upjacketed GRP |
| Inner Jacket Strength Member: | Aramid Yarns |
| Material: | PVC - Polyvinyl Chloride |
| Armor Type and Material: | AIA - Aluminum Interlock Armor |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 1.01 in (25.7 mm) |
| Outer Jacket Color: | Yellow |
| Wavelength | 850 nm | 1310 nm | 1550 nm |
|---|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km | |
| 1 Gigabit Ethernet Performance | -- | 5,000 m | |
| 10 Gigabit Ethernet Performance | -- | 10,000 m |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 670 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 218 lbs/kft (325 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | 0°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFNP, FT6 |
| ICEA Compliance: | S-83-596 |
| TIA/EIA Compliance: | EIA/TIA 568, GR-409-CORE |
| Update and Revision: | Revision Number: 0.22 Revision Date: 10-15-2024 |