Product Hierarchy
Product Hierarchy

FISR024A0 - Indoor Flexible Ribbon OS2 24 Fibers OFCP Aluminum Interlocked Armor Double Jacket Non-unitized


FX Indoor, Flexible Ribbon, OS2, 24 Fibers, OFCP Aluminum Interlocked Armor, Double Jacket, Non-unitized, Yellow Jacket

Product Overview

Product Category: Fiber Ribbon Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Fibers Per Subunit: 24
Subunit Diameter: 0.118 in (3.0 mm)
Subunit Color: Yellow
Fiber SubUnit Strength Members: Aramid Yarns

Inner Jacket Specifications

Inner Jacket Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.190 in (4.8 mm)
Color: Yellow
Number of Inner Jacket Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.520 in (13.2 mm)
Outer Jacket Color: Yellow
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m
40 Gigabit Ethernet Performance10,000 m--
100 Gigabit Ethernet Performance10,000 m--

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 94 lbs/kft (140 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262
NEC / UL Compliance: OFCP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: 568.3, 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.37 Revision Date: 05-06-2026

Part Numbers

Variants
Item #ColorPutup Type
FISR024A0YellowReel
No accessories are available for this product