Product Hierarchy
Product Hierarchy

FISM144A1 - Indoor Plenum OS2 Mini-Distribution 144F Armor 2mm SubUnits

FX Indoor OS2 Mini-Distribution 144 Fibers OFCP Aluminum Interlocked Armor Sub-Units (2.0MM) Yellow Jacket

Product Overview

Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Diameter: 250 µm
Fiber Count: 144
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 12
Fibers Per Subunit: 12
Subunit Diameter: 0.078 in (2.0 mm)
Fiber SubUnit Strength Members: Aramid yarns
Central Strength Member Type: Upjacketed GRP

Inner Jacket Specifications

Inner Jacket Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Color: Yellow
Number of Inner Jacket Ripcords: 2

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.723 (18.4)
Outer Jacket Color: Yellow
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m40,000 m

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 15x Cable OD
Max. Tensile Strength During Installation: 670 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFCP, FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.89 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FISM144A1YellowReel612825287162
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product