Product Hierarchy
Product Hierarchy

FISM096A2 - Indoor Plenum OS2 Mini-Distribution 96 Fibers Aluminium Interlocked Yellow Jacket


FX Indoor, OS2, Mini-Distribution, 96 Fibers, OFCP, Sub-Unit (3.0mm), Aluminum Interlocked Armor, Yellow Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Fiber Diameter: 250 µm
Fiber Count: 96
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 8
Fibers Per Subunit: 12
Subunit Diameter: 0.118 in (3.0 mm)
Subunit Color: Yellow
Subunit Strength Members: Aramid Yarns
Central Strength Member: GRP

Inner Jacket Specifications

Strength Member: Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.563 in (14.3 mm)
Color: Yellow

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.957 in (24.3 mm)
Color: Yellow
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m50,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 904 lbs/kft (410 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65
NEC / UL Compliance: OFCP
CEC / C(UL) Compliance: FT6
ICEA Compliance: S-83-596
TIA/EIA Compliance: ANSI/ICEA S-83-596
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.7 Revision Date: 12-04-2024

Part Numbers

Variants
Item #ColorPutup Type
FISM096A2YellowReel
No accessories are available for this product