Product Hierarchy
Product Hierarchy

FISM024P8 - Indoor OS2 Mini Distribution 24 Fibers OFNP Sub-Units 2.0mm (8F)


FX Indoor OS2 Mini Distribution 24 Fibers OFNP Sub-Units 2.0mm (8F) Yellow Jacket

Product Overview

Product Category: Fiber Mini Distribution Cable
Suitable Applications: Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Core Diameter: 8.2/125 µm
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 3
Number of Fillers: 1
Fibers Per Subunit: 8
Subunit Diameter: 0.078 in (2.0 mm)
Subunit Color: Yellow
Subunit Strength Members: Aramid yarns
Central Strength Member: GRP

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.270 in (7.0 mm)
Color: Yellow
Number of Ripcords: 1

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Bulk Cable Weight: 35 lbs/kft (52 kg/km)

Temperature Range

Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: OFNP
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.5 Revision Date: 06-16-2025
No accessories are available for this product