(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)FX Indoor, OS2, Mini Distribution, 08 Fibers, OFNP Sub-Units 2.0mm (8F), Yellow Jacket
Product Category: | Fiber Mini Distribution Cable |
Suitable Applications: | Data Center, RAN, Horizontal Backbone, Premise Backbone, Patching, Trunking |
Fiber Type: | OS2, G.657.A1, G.652.D |
Fiber Diameter: | 250 µm |
Fiber Count: | 8 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 3 |
Fibers Per Subunit: | 8 |
Subunit Diameter: | 0.078 in (2.0 mm) |
Subunit Color: | Yellow |
Subunit Strength Members: | Aramid Yarns |
Central Strength Member: | GRP |
Strength Member: | Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.272 in (6.9 mm) |
Color: | Yellow |
Number of Ripcords: | 1 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 660 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 100 N/cm |
Bulk Cable Weight: | 35 lbs/kft (52 kg/km) |
Installation Temperature Range: | 0°C to +60°C |
Operating Temperature Range: | 0°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | NFPA 262, FT6 |
NEC / UL Compliance: | OFNP |
CEC / C(UL) Compliance: | OFNP |
ICEA Compliance: | S-83-596 |
TIA/EIA Compliance: | ANSI/ICEA S-83-596 |
Telcordia Compliance: | GR-409 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
Update and Revision: | Revision Number: 0.4 Revision Date: 05-28-2025 |