Product Hierarchy
Product Hierarchy

FISI002LCG - Indoor LSZH/Riser OS2 Interconnect 2F DX DX Cord 3mm Green

Indoor OS2 Interconnect 2 Fibers LSZH/OFNR DX DX CORD 3.0mm (900μm) Green Jacket

Part Number: FISI002LCG
Construction Type: Interconnect

Product Overview

Environmental Space: Indoor
Suitable Applications: Indoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OS22
Fiber Color Coding: Blue, White
Buffer Specification
Buffer MaterialBuffer Diameter
LSZH900 μm
Bulk Cable Weight: 5.5 lbs/1000ft

Jacket Specifications

Outer Jacket Material
MaterialNominal Diameter
LSZH0.11 x 0.23 in (2.8 x 5.8 mm)
Color: Green
Nominal Diameter: 0.078 in x 0.156 in

Optical Characteristics

Mode Field Diameter: 9.2
Fiber Core Diameter: 8.2/125μm
Max Attenuation at 1310 nm: 0.5 dB/km
Max Attenuation at 1550 nm: 0.5 dB/km
Wavelength: 1310 nm / 1550 nm
10 Gigabit Ethernet Performance: 10,000 m / 40,000 m
1 Gigabit Ethernet Performance: 5,000 m / -

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD
Cable Max. Tensile Strength Installation (Short Term)11 N (50 lbf)
Cable Max. Tensile Strength Operation (Long Term)3 N (15 lbf)

Temperature Range

Operating Temp Range: 0C to +70C
Installation Temp Range: -10C to +60C
Storage Temp Range: -40C to +70C

Standards

UL Rating/Flame Test: LSZH/Riser
CEC/C(UL) Specification: FT4
NEC/(UL) Specification: OFNR
Telecommunications Standards: ANSI/ICEA S-83-596
RoHS: Yes

History

Update and Revision: Revision Number: 0.47 Revision Date: 01-31-2020
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product