Product Hierarchy
Product Hierarchy

FISI002LCA - Indoor LSZH/Riser OS2 Interconnect 2F DX DX CORD 3.0mm Aq


Indoor OS2 Interconnect 2 Fibers LSZH/OFNR DX DX CORD 3.0mm (900μm) Aqua Jacket

Product Overview

Suitable Applications: Indoor

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125μm
Buffer Material: LSZH
Buffer Diameter: 900 μm
Fiber Count: 2
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.118 in x 0.236 in
Color: Aqua
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 50 lbf (220 N)
Max. Tensile Strength During Operation: 15 lbf (67 N)
Bulk Cable Weight: 5.5 lbs/1000ft (8.2 kg/km)

Temperature Range

Installation Temperature Range: -10C to +60C
Operating Temperature Range: 0C to +70C
Storage Temperature Range: -40C to +70C

Standards and Compliance

Environmental Suitability: Indoor
NEC / UL Compliance: OFNR
CEC / C(UL) Compliance: FT4
TIA/EIA Compliance: ANSI/ICEA S-83-596

History

Update and Revision: Revision Number: 0.71 Revision Date: 10-15-2024
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product