(109)Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125μm µm |
Buffer Material: | PVC |
Buffer Diameter: | 900 µm |
Fiber Count: | 1 |
Fiber Color Coding: | TIA-598-D |
Strength Member: | Aramid Yarns |
Jacket Material: | PVC - Polyvinyl Chloride |
Nom. Diameter: | 0.078 in (2.0 mm) |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | - |
10 Gigabit Ethernet Performance | 10000 m | 50000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 100 N (22 lbf) |
Max. Tensile Strength During Operation: | 30 N (7 lbf) |
Crush Resistance: | 35 N/cm |
Bulk Cable Weight: | 1.2 lbs/1000ft |
Installation Temperature Range: | 0°C to +60°C |
Operating Temperature Range: | 0°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | OFNR, FT4 |
ICEA Compliance: | S-83-596 |
Update and Revision: | Revision Number: 0.33 Revision Date: 04-08-2022 |