Product Hierarchy
Product Hierarchy

FISD048RK - Indoor Riser OS2 Distribution 48 Fibers


FX Indoor OS2 Distribution Tight Buffer 48 Fibers OFNR Sub-Units (12F) Yellow Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 8.2/125 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 µm
Fiber Count: 48
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Fibers Per Subunit: 12
Subunit Diameter: 0.230 in (5.8 mm)
Subunit Color: Yellow
Subunit Strength Members: Aramid yarns
Central Strength Member: Upjacketed GRP
Core Wrap: Mylar

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.664 in (16.9 mm)
Color: Yellow
Number of Ripcords: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
Mode Field Diameter9.2 µm10.4 µm
1 Gigabit Ethernet Performance5,000 m--
10 Gigabit Ethernet Performance10,000 m50,000 m

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 100 N/cm
Bulk Cable Weight: 147 lbs/kft (219 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -20°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: CA Prop 65, Product Lens™
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-83-596
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.158 Revision Date: 02-03-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FISD048RKYellowReel612825372349
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product