FX Indoor OS2 Distribution Tight Buffer 36 Fibers OFNP Sub-Units (12F) Yellow Jacket
| Product Category: | Fiber Distribution Cable |
| Suitable Applications: | Premise Backbone |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 36 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 3 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 0.220 in (5.6 mm) |
| Subunit Color: | Yellow |
| Fiber SubUnit Strength Members: | Aramid yarns |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Nomex Tape |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.599 in (15.2 mm) |
| Outer Jacket Color: | Yellow |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| 1 Gigabit Ethernet Performance | 5,000 m | -- |
| 10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 1320 N (300 lbf) |
| Max. Tensile Strength During Operation: | 400 N (90 lbf) |
| Crush Resistance: | 100 N/cm |
| Bulk Cable Weight: | 117 lbs/kft (175 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | 0°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | OFNP, FT6 |
| ICEA Compliance: | S-83-596 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| Update and Revision: | Revision Number: 0.246 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FISD036PK | Yellow | Reel | 612825372653 |