Product Hierarchy
Product Hierarchy

FISD006P9 - Indoor Distribution Tight Buffer OS2 6 Fibers OFNP Non-Unitized


FX Indoor, Distribution Tight Buffer, OS2, 6 Fibers, OFNP, Non-Unitized, Yellow Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Diameter: 250 µm
Fiber Buffer Diameter: 900 µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Strength Member: Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.195 in (5.0 mm)
Outer Jacket Color: Yellow
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.50 dB/km0.50 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m
40 Gigabit Ethernet Performance10,000 m--
100 Gigabit Ethernet Performance10,000 m--

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 16 lbs/kft (24 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: 0°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, FT6
NEC / UL Compliance: OFNP
CEC / C(UL) Compliance: OFNP.
ICEA Compliance: S-83-596
TIA/EIA Compliance: 598-D
Telcordia Compliance: GR-409
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.493 Revision Date: 03-18-2026

Part Numbers

Variants
Item #ColorPutup TypeUPC
FISD006P9YellowReel612825370444
FISD006F9YellowReel612825368854
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product